Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
SITOP 24 V
SITOP modular
SITOP smart
Add ons
SITOP modular Signalling module
SITOP modular Redundancy module
SITOP modular Buffer module
DC UPS
Diagnosis modul
SITOP facets
Alternative output voltages
LOGO!Power
Customized solutions
References
Specification texts

Uninterruptible power supply DC UPS

Compact and communicative

The DC UPS module is the optimal expansion to all SITOP power 24 V power supplies, if you cannot affordDC-USVlong power failures. Load currents of up to 40 A can be maintained via externally connected storage batteries from 1.2 to 12 Ah. The transition from the AC power line to the buffer operation is absolutely uninterrupted.With a width of 50 and 102 mm the UPS modules 6/15/40 A are small but full of functions. Extensive protection and monitoring functions are integrated as standard in the DC UPS module to protect your processes.

Optional PC interfaces, the support for automatic restarting and a free of charge software tool provide optimal interaction with industrial PCs.

DC UPS
Download Software for DC UPS
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use
Product overview
Considerations

Information for changeover to innovated DC UPS modules:
6A+15A
40A

Description of the serial interface
Information on USB with Windows XP