|
|
LOGO!Power
Compact, powerful, economic:
miniature power supplies up to 24 V/4 A
With the new LOGO!Power powerpacks, not only 24 Volt power loads profit from the advantages of a stabilized power supply. The compact devices are also available with 5 V, 12 V and 15 V output voltage.
Two strengths of current are
available for each voltage level and for 24 V actually a
4 A version with a width of only 90 mm.
The primary switching power supplies can be used for a wide variety of applications (e.g., for industrial and building services automation, solar technology, measuring and control technology, sensors, powering the electronic circuits for TTL technology and so on). |
 |
Despite their small size and low cost, the LOGO!Power minis have a lot to offer:
 |
Two output classes, each with 5 V, 12 V, 15 V
Three output classes with 24 V |
 |
Compact design with 54, 72 or 90 mm width |
 |
Low step profile, ideal for installation in small distribution boards |
 |
Design adapted to LOGO! microcontrollers |
 |
Constant current protection during high current start-up condition for loads such as DC/DC converters and motors |
 |
Wide adjust range for output voltage, easily settable via front access potentiometer |
 |
Green LED indicator for "Output voltage OK" |
 |
World-wide applications - from industrial environments to domestic low-voltage networks |
 |
Wide input voltage range 85 V - 264 V to fit most applications |
 |
Wide operating temperature range from -20 °C to +55 °C to suit most environments |
 |
High EMC requirements |
 |
Comprehensive certifications including CE, UL/cUL, FM and shipbuilding GL |
 |
Constant output voltage for load protection |
 |
Parallel connection for increased power output |
|
|
All about Power supply SITOP
LOGO!Power in
Micro Automation Sets:

|
|