Easy Motion Control
Easy Motion Control is the flexible and low-cost softwarebased solution for
position-controlled tasks with the SIMATIC S7-300/400, C7 and WinAC. Easy Motion
Control is comprised of function blocks for the CPU and parameterization
software.
| Applications include approaching absolute positions or relative
traversing, as well as simple gearbox synchronism, both with linear and
rotary axes. The application areas include positioning axes and operating
axes, as well as feed and transport axes. On-the-fly transition to a new
motion is possible. Easy Motion Control is the obvious choice when 1 to 5
axes per machine are to be traversed. Memory requirements are between 10 and
20 KB for the first axis. Each subsequent axis requires only 1KB |
 |
Advantages:
- Free choice of drives (except stepper motors)
- Standard interface in accordance with PLCopen Motion Control
- Can be flexibly integrated into the STEP 7 program
- Support for isochronous mode
Mode of operation The positioning operation is carried out using the
function blocks loaded into the CPU. The standardized interface in accordance
with PLCopen Motion Control enables simple and seamless integration into the
user programThe positioning task can be parameterized and started up
comfortably with STEP 7 and the supplied parameterization software. No special
motion control language is required.
Different interface modules can be used for encoder acquisition and setpoint
output, depending on the application.
Input and output drivers are available for the most frequent interface
modules. In addition, universal drivers enable the connection of any actual
value and setpoint interfaces
Input drivers for position acquisition for
- CPU 314C
- SM 338
- FM 350-1, FM 450-1
- ET 200S 1 SSI
- ET 200S 1 Count
- PROFIBUS DP absolute encoder
- Universal drivers for any interface modules
Output drivers for controlling the drive for
- CPU 314C
- SM 332, SM 432
- ET 200S 2 AO U
- MICROMASTER 4 over PROFIBUS DP
- Universal driver
|