|
![]() Motion ControlPositioning and technology tasks can also run in the PC outside additional and expensive special modules, just using software. It can be used universally and you also stay flexible when it comes to connecting the I/O. SIMATIC Easy Motion Control is a low-cost software-based solution for position-controlled tasks with the SIMATIC S7-300/400, C7 and WinAC. Thanks to the standardized interface in accordance with PLCopen Motion Control, you connect the blocks simply and seamlessly into your user program. The brand-new automation system SIMOTION also offers a PC-based platform SIMOTION P, on which high-performance PLC, motion control and visualization functions run concurrently.
|
All about Motion Control
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||