SIMATIC programming devices are the first choice when it comes to
configuring and programming with SIMATIC software.
The SIMATIC Field PG M2 boasts wireless technology, powerful Intel Core 2 Duo
processor, large display, and integral data backup concept. In addition, the new
device has a long battery life, large working memory and all common interfaces
for industrial applications.
Another decisive advantage of the SIMATIC Field PG M2 is its ruggedness and the
pre-installed STEP 7 Professional and WinCC flexible software. The programming
device can be used immediately after it has been licensed.