Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
Software Products
for Micro Automation
for SIMATIC controllers
for SIMATIC HMI
for SIMATIC NET
for SIMATIC PCS 7
for SIMATIC IT
for Digital Engineering
for Shared Tasks
Administration
Process diagnostics
Maintenance
Documentation
CAx-Data
S7-DOCPRO
Manual Collection
Software Update Service
Programming devices
Success stories
Partners

SIMATIC CAx Data
Product data in electronic form

Automatic data transfer from and to planning/design software minimizes potential sources of error and ensures merging of the disciplines of electrical planning and automation. The technical and business data as well as the dimension drawings of the SIMATIC Controllers are thus available on CD ROM (CAx data): Auswahl der Daten mithilfe übersichtlicher Baumstruktur
  • Component data as per ECAD component standard with: 
    • General technical specifications
      (e.g., weight, degree of protection, assembly)
    • Connection instructions and
    • Commercial data
      (e.g., order numbers, prices, package quantity)
    • Completed by manufacturer-specific information
      (e.g., memory capacity, performance)
  • Dimensioned drawings for CAD/CAE systems
    (front, side and top views, as well as isometric module view )
  • Macros/macro libraries for module overview and control cabinet design.

The data can be exported in the following formats:

  • Component data:
    • ECAD component standard V1.2
    • EPLAN version V5.1x / V5.20.
    • ELCAD V5.74 ... V5.78.
    • PROMIS-E/PROMIS V4.5.
    • WSCAD V4.0 / V4.1. PMS 2.0.
    • Freely configurable ASCII interface
  • Dimension drawings:
    • DXF format.
    • DWG format.
  • Macros/Macro libraries
    • EPLAN V5.3 format.
    • DXF format.
    • EXF(EPLAN Exchange) format.

Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use