Whether in shipping or refrigeration warehouses, for identifying containers
or tanks, or for recognizing parts of textiles, our RFID systems have set
the standards for logistics as well as distribution control and management
for many years, for example where reliability is concerned. Rewriteable, costeffective
data storage units as well as SmartLabels can reliably identify and read regardless
of surface or even dirt contamination. SmartLabels from various manufacturers
based on the standards ISO 15693 as well as EPCglobal and ISO/IEC 18000-6 can
be employed. All information required is always at your fingertips via the “electronic
delivery slip”. Our systems solve simple and complex applications
quickly and competently. We have a matching system meeting your requirements
ready for you. Auxiliary equipment, such as a mobile handheld terminals, provide
additional application flexibility.
Logistics
MOBY D
RF600
Read/write distance
up to 0.9 m
up to 5,0 m (2 antennas side by side)
up to 10,0 m (antennas in gate arrangement)