SIMATIC TeleService - SIMATIC Industrial Software - Siemens  |   12/05/2008 5:39 AM  
Hide Images  |  Print

SIMATIC Teleservice
Remote maintenance of automation systems

Machines and plants are increasingly operated in places which are far away from the place of manufacture. Manufacturers of plants must nevertheless be able to provide support in the event of a fault. Especially during the warranty period this can result in high costs. TeleService helps to reduce this risk.

Highlights

  • Shorter response times for service call-outs
  • On-site service call-outs can be reduced by up to 60%
  • Easy-to-handle solution, tailored to industrial automation
  • Support for SIMATIC-specific services
  • Support for PROFIBUS and Ethernet analog networks

The possible applications for TeleService are manifold. Plants can be diagnosed, values set and data transmitted from any place on earth via a telephone cable.TeleService contributes significantly to reduce travel and personnel costs for service calls and has therefore been a standard product in automation for a long time.

SIMATIC TeleService comprises the following coordinated components:

  • TeleService adapter with integral analog or ISDN modem and serial interface for external modem, e.g. wireless modem
  • TeleService software with access data management, enabling user-friendly establishment of the connection to the automation components
  • Function blocks for remote maintenance, remote link, and alarm via SMS or fax

Application

  • Remote maintenance
    For remote maintenance a technician dials into a remote plant by telephone. STEP 7 can be used to read status information or to correct the user program remotely.

  • Remote connection
    Remote connections are used to transmit data over the telephone network. TeleService supports program-controlled connection buildup between the PG or PC and automation system. Process data exchanges between several automation systems can also be coordinated..Three types of remote connection are possible:
    • Remote connections to a plant which are initiated by a programming device or PC, for example, to transmit recipes to a remote plant or to transmit process or plant files for analysis or processing at a central office
    • Remote connections to the PG or PC initiated by the plant
    • Remote connections between two plants for exchanging process data.
  • Sending a text message or e-mail from a plant
    This function can be used to send text messages by SMS from a plant to a mobile phone. TeleService can also send the SMS to a provider which then forwards the message as a fax or e-mail. The TeleService Adapter IE is used to send e-mails directly.
  • Remote access to HMI device
    With the TeleService Adapter IE, it is possible to access an HMI device for remote maintenance. WinCC flexible with Sm@rt- Service/Sm@rtAccess is required for human machine interfacing. Internet Explorer or the SmartClient option is used.

Supported bus links

Adapter Teleservice-
Adapter II
Teleservice
Adapter IE
Bus link Analog ISDN Analog ISDN
MPI    
PROFIBUS    
PPI    
PROFINET    
Industrial Ethernet      

Security against undesired access

  • Establishing connection via dial-in
  • User login using CHAP
  • Call-back possible
  • With TeleService Adapter IE, a firewall ensures that only SIMATIC-specific services are routed through.