SIMATIC Programming devices
SIMATIC programming devices are the first choice when it comes to
configuring and programming with SIMATIC software.
The SIMATIC Field PG M2 boasts wireless technology, powerful Intel Core 2 Duo
processor, large display, and integral data backup concept. In addition, the new
device has a long battery life, large working memory and all common interfaces
for industrial applications.
Another decisive advantage of the SIMATIC Field PG M2 is its ruggedness and the
pre-installed STEP 7 Professional and WinCC flexible software. The programming
device can be used immediately after it has been licensed.
|