Options for Programming and Design
In addition to the 5 programming languages of STEP 7 Professional (LAD, FBD, STL, S7-GRAPH, S7-SCL) SIMATIC offers further options for Programming and Design.
| SIMATIC S7-CFC (Continuous Function Chart) |
|
The STEP 7 option CFC (Continuous Function Chart) permits the conversion of technological specifications into executable automation programs with the minimum of input. |
| SIMATIC S7-HiGraph |
|
S7-HiGraph is a STEP 7 option for automating function
units at equipment levels such as valves, motors, or
workholders that can assume a clearly defined number of
states. |
|