Products & systems - Low-voltage converters Large Drives - Siemens  |   12/05/2008 5:17 AM  
Hide Images  |  Print

Overview Low Voltage AC Converters

SINAMICS
G130
SINAMICS
G150
SINAMICS
S120
SINAMICS
S150
SIMOVERT
MASTERDRIVES
75 - 800 kW 75 - 1500 kW 1.6 - 4500 kW 75 - 1200 kW 0.55 - 4500 kW
Low voltage Low voltage Low voltage Low voltage Low voltage
380 - 690 V 380 - 690 V 380 - 690 V 380 - 690 V 380 - 690 V
Voltage-
DC-link
Converter
Voltage-
DC-link
Converter
Voltage-
DC-link
Converter
Voltage-
DC-link
Converter
Voltage-
DC-link
Converter
IGBT
Air-
cooled
IGBT
Air-
cooled
IGBT
Air-
cooled
IGBT
Air-
cooled
IGBT
Air-/Water-
cooled
SINAMICS G130 SINAMICS G150 SINAMICS S120 SINAMICS S150 SIMOVERT MASTERDRIVES