SIMATIC Industrial Automation Systems - Industry Automation and Drive Technologies Overview - Siemens  |   12/02/2008 1:21 AM  
Hide Images  |  Print

SIMATIC Industrial Automation Systems

SIMATIC is the globally established automation system designed to solve a comprehen- sive range of automation tasks in all industries.
SIMATIC ET 200eco PN – Block I/O in IP 65/67 with PROFINET Connection
SIMATIC ET 200eco PN - block I/O in IP 65/67with PROFINET connection
The SIMATIC ET 200eco, the compact block IO in IP 65/67 degree of protection for cabinet-free installation directly on the machine, now also has a PROFINET connection. The ET 200eco PN is available both with 8 and 16 digital inputs or outputs in two different design sizes. The SIMATIC ET 200eco PN can be flexibly expanded via PROFINET and supports both star and line topologies within one system. Users of ET 200eco PN benefit from the high performance of PROFINET and an integrated diagnostics concept.
more
World Market Leader Winds with FM 458-1 DP
Cutting and winding machine with FM 458-1 DP
Cutting and winding oriented film over a big working width of up to 10 m and a material thickness of 3-350 µm at a speed of up to 1,200 m/min requires an automation solution with maximum computer performance and precise control. This was the reason why Kampf, world market leader for cutting and winding machines, decided to use a SIMATIC S7-400 with FM 458-1 DP. The freely configurable application module makes it possible to solve technological tasks precisely even at a very high clock-pulse rate.
Video
SIMATIC Automation Designer – Live Demonstration
SIMATIC Automation Designer
Explore the numerous functionalities and engineering processes of the SIMATIC Automation Designer live on your own screen.
Screen recordings and videos
More about the SIMATIC Automation Designer
SIMATIC ET 200S: Option Handling without Reserve Modules
SIMATIC ET 200S
Now an application on this topic is available: Modular and flexible Application of ET 200S in Plants and Series Machine Manufacture.
more
Innovations in the SIMATIC Technology CPUs
DVD 'S7-TECHNOLOGY V4.1'
A significant increase in sales of the SIMATIC Technology CPUs (CPU 315T and CPU 317T) has shown that integration of the Siemens drives technology in the SIMATIC Technology CPUs has been a success. Effective immediately, the T-CPUs will be supplied with double the work memory capacity. The innovated S7-TECHNOLOGY 4.1 technology environment supports (amongst others) a new flexible machine concept, cam track facility, innovated STARTER functionality and two wizards for brake control and creating a T-station.
more
Page: 1  |  2