| SIMOTION Motion Control System - Industry Automation and Drive Technologies Overview - Siemens | 12/01/2008 10:46 PM | ||
Hide Images |
Print
|
![]() |
SIMOTION Motion Control SystemSIMOTION – the motion control system – integrates motion control, logic and technological functions into a single unit. This means that you have all of your machine control func- tions combined in just one system – seamless technology, no interfaces and none of the associated costs. |
|
Integral Path Interpolation for Handling Modules in
Packaging Machines
Handling – this means free movement in a space mainly
between variable start and end points. The interpolation for handling processes
integrated in the SIMOTION Motion Control System optimizes the performance and
productivity of machines. The path interpolation technology object reduces the
system load decisively and thus increases the performance of a machine. Only
one controller is required for all machine functions. The technology object can
be used together with the SIMOTION Top Loading software library. |
SIMOTION V4.1 and PROFINET for High Performance
in Machine Automation
Version 4.1 of the SIMOTION Motion Control System features
|
Interpolation in the SIMOTION Runtime System
|
New PC-based Motion Control System SIMOTION P350
The constantly increasing demands on the performance and
flexibility of automation solutions can now be met by the |
New, High-performance Controller SIMOTION C240
The C240 Controller offers a 2.5 times increase in performance
compared to the C230 Controller. As many as 32 axes can be coordinated by means
of PROFIBUS with PROFIdrive-Profile. The retained data and the working memory
capacities have been expanded to 100 KB and 20 MB respectively. The installation
and interfaces of the C240 are fully compatible with the C230-2. The C240 Controller
has four encoders and four analog interfaces for connection of analog drive units
or stepper drives with pulse/direction interface, making it also particularly
suitable for retrofit applications.
|
| Page: | 1 | 2 |