| HMI Systems - Industry Automation and Drive Technologies Overview - Siemens | 12/02/2008 0:34 AM | ||
Hide Images |
Print
|
![]() |
Human Machine Interface Systems (HMI)SIMATIC HMI, the human machine interface, tells you what's going on where and lets you make the right decisions. |
Demo Projects for SIMATIC WinCC flexible 2008
There are also different demo projects for SIMATIC WinCC
flexible 2008. The demo applications are available for the SIMATIC Panels of
the 77 series, and as a PC runtime version. The demo projects can also be used
with the WinCC flexible Trial CD (30-day period). |
Mobile Operator Control and Monitoring with PC Resolution
Complex plants often require direct, mobile operator control
on site. The brilliant 10-inch display of the new Mobile Panel 277 has an 800
x 600 pixel resolution. This makes it possible to accept operator screens that
have so far only been able to be displayed on stationary 12-inch devices and
presents the operator with the full picture in every situation. |
SIMATIC Touch Panel 177B 4" - Small panel with widescreen display
The new TP 177B 4" has a 4.3" widescreen display in 16:9 format. Despite its extremely compact installation format, it offers approximately one third more visualization surface than comparable devices on the market. Performance and quantity structure correspond to the TP 177 6" color PN/DP. |
SIMATIC Basic Panels - Budget-priced specialists for simple operator input
There are plenty of operator input tasks that do not absolutely require the functionality of the SIMATIC Panels, but that do require the user-friendliness and the quality of SIMATIC. At the same time, a large display can be useful for simple applications. Siemens now offers SIMATIC Basic Panels at a favorable price for these tasks.
|
SIMATIC HMI devices in all-round IP 65 - for swivel- or pedestal-mounting
The SIMATIC Flat Panel 15" PRO, SIMATIC THIN CLIENT 15 " PRO and SIMATIC MP 377 15" PRO devices are presented in an IP65-rated enclosure - protected all around against dust and water jets. The ready-to-run devices can be easily attached from the top or the bottom on support arm systems (swivel arms) or pedestals. |
| Page: | 1 | 2 |