|
Flexible Modular Redundancy
Single design controllers
 |
SIMATIC S7-400F (large image) and
S7-300F (small image) safety controllers are used for the
implementation of standard and safety automation.
For use as safety controller, the user can expand the standard CPU
to include safety-relevant functions with the S7-F Systems software
package.
This makes it possible to integrate our safety-technology
and the standard SIMATIC automation into one system.
|
Four CPUs are available for both the SIMATIC S7-400F
and for the S7-300F, to suit different performance requirements. The most
important characteristic data are shown in the overview of CPUs,
below.
| Benefits
of safety controllers from Siemens: |
 |
Coexistence of standard and safe program
in one CPU possible |
 |
SIL 3 can be met only with one controller |
 |
Very easy integration of the SIMATIC
fail-safe controllers with
SIMATIC
PCS 7 |
 |
Easy programming with
CFC
(Continous Function Chart) and
Safety
Matrix (cause & effects method)
 |
 |
The safe, fault-tolerant SIMATIC controllers
fulfill the demands of the highest safety level:
| - |
IEC 61508 (up to SIL 3)
 |
| - |
EN 954 (up to Category 4)
 |
| - |
TÃV-certificate no: Z2 03 04 38282 002
 |
|
Overview of CPUs:
|
S7-400
|
| |
CPU 414-4H
|
CPU 416F-2
|
CPU 417-4H
|
Main
memory |
1,4 MB *
|
2,8
MB * |
20 MB *
|
Load
memory |
256 KB - 64 MB
|
256
KB - 64 MB |
256 KB - 64 MB
|
Process
image
inputs/
outputs |
Max. 8 KB/8 KB
Default 1024/1024
|
Max. 16 KB/16 KB Default |
Max. 16 KB/16
KB Default
1024/1024
|
| FB/FC/DB |
2048/2048/4095
|
2048/2048/4095
|
6144/6144/8192
|
| Memory
bits |
8 KB
|
16 KB |
16 KB
|
* integrated
|
|
S7-300F
|
|
CPU 315F-
2 DP
|
CPU 315F-
2 PN/DP
|
CPU 317F-
2 DP
|
CPU 317F-
2 PN/DP
|
Main
memory |
192 KB
|
192
KB |
512 KB
|
512 KB
|
Load
memory |
64 KB to
8 MB
|
64
KB to
8 MB |
64
KB to
8 MB |
64 KB to
8 MB
|
Process
image
inputs/
outputs |
384
bytes
|
384
bytes |
1024
bytes |
1024
bytes
|
FB/FC/
DB |
2048/
2048/
1023
|
2048/
2048/
1023 |
2048/
2048/
2047 |
2048/
2048/
2047
|
Memory
bits |
16 kbits
|
16 kbits |
64
kbits |
64 kbits
|
Digital
fail-safe inputs/
outputs |
approx.
240-320
|
approx.
240-320 |
>
500 |
> 500
|
| Interface |
MPI/
PROFIBUS
|
MPI
/PROFIBUS/ PROFINET |
MPI/
PROFIBUS |
MPI
/PROFIBUS/ PROFINET
|
Max.
number of
DP lines |
1
|
1 |
2 |
1
|
|
|