Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
SIRIUS Overload Relays
for Standard Applications
for High-Feature Applications
SIRIUS Circuit-breakers
SITOR Fuses

Integrated Motor Protection with Minimum Variance

SIRIUS Overload Relays

If overload, phase imbalance or phase failure occur in the main circuit, then it doesn’t look good for the connected load – that is if you are not reliably protected. With SIRIUS overload relays.
 
SIRIUS overload relays fulfill every requirement
For standard applications:
3RU11 thermal overload relays up to 100 A with tripping CLASS 10
3RB20 solid-state overload relays up to 630 A with tripping CLASS 10 or CLASS 20
3RB21 solid-state overload relays up to 630 A where tripping CLASSES 5 to 30 can be set and a ground fault detection function that can be enabled
For high-feature applications:
3RB22 solid-state overload relays up to 630 A where tripping CLASSES 5 to 30 can be set, a ground fault detection function can be enabled, a PTC sensor can be connected as well as monostable auxiliary contacts
3RB23 solid-state overload relays up to 630 A where tripping CLASSES 5 to 30 can be set, a ground fault detection functioncan be enabled, a PTC sensor can be connected and bistable auxiliary contacts

The overload relays are certified according to ATEX and thus suitable for motors with "increased safety" type of protection EEx e.
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use


More Info
Product Overview