Circuit-breakers
SIRIUS 3RV circuit-breakers are compact, current-limiting circuit-breakers.
They ensure safe shutdown in the event of a short-circuit and protect loads
and
plants against overload. Furthermore, they are also suitable for manually switching
loads under field conditions and safely isolating the plant from the main power
supply when maintenance work or modifications need to be undertaken.
Just like all SIRIUS devices, the circuit-breakers are
suitable for side-by-side mounting up to 60 °C. In addition to the usual
CLOSED/OPEN circuit-breaker positions the TRIPPED position is also indicated.
SIRIUS circuit-breakers can be connected easily and without any wiring to the SIRIUS contactors and
soft starters through a link module.
The clear, structured range is electrically, mechanically
and optically harmonised to the other families of SIRIUS devices – contactors,soft
starters and overload relays. Furthermore, the four sizes cover a current range
up to 100 A. This corresponds to a power range up to 45 kW at 400 V AC.
The SIRIUS Soft Starters 3RB and 3RU1 are certified
according to ATEX and thus suitable for application in potentially explosive
areas.
|