Commanding und Signaling with SIRIUS
 Pushbuttons and Indicator Lights
Our pushbuttons and indicator lights are characterized by a high degree of functionality
and their modern, slim design.
 Two-hand Operation Consoles
Wherever it is important to keep the operator's hands away from hazardous area to prevent risk of injury, the two-hand operating console is the first choice.
 Cable-operated Switches
The cable-operated switch is used wherever extensive areas such as conveyor
belts or supply systems have to be monitored.
 Foot-operated Switches
Whenever the operator needs to have both hands free, the foot switch is the ideal solution.
 Signaling Columns
Implemented in machines or automated processes, signaling columns are important visual aids when it comes to controlling complex operating sequences.
 Integrated Signal Lamps
Integrated signal lamps are used for visual signaling and can be directly attached
to the machine. |