Deutsch
Sitemap | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support  |  About Us
Login | Register
[Advanced]
Publications
Press Center
Analyst Relations
Events & Trade Shows
Newsletter
Central Topics
PROFINET
Drive Technology
Automation Systems
SIMATIC Industrial Automation Systems
SIMOTION Motion Control System
HMI Systems
MES Systems
PC-based Automation
Communication / Networks
Low-Voltage Controls and Distribution
Process Automation
Sensors
Power Supplies
Safety Integrated
Services

Human Machine Interface Systems (HMI)

SIMATIC HMI, the human machine interface, tells you what's going on where and lets you make the right decisions.
SIMATIC WinCC – Leading Visualization System with More Operator Convenience
SIMATIC WinCC Version 7.0
SIMATIC WinCC Version 7.0 provides complete HMI functionality under Windows XP, Vista and Windows Server 2003 for all industries - whether for demanding single-user applications or complex multi-user solutions. With Version 7.0, the multifarious graphic possibilities of the latest Microsoft Windows Vista operating systems are consistently utilized in order to improve the software ergonomics and operational reliability. Based on WinCC, more WinCC options and WinCC add-ons are available.
Pfeil rechtsmore
New Brochures for SIMATIC HMI
Brochure 'SIMATIC Panels'
Updated brochures on SIMATIC HMI are now available in English and German:
SIMATIC Panels
SIMATIC WinCC flexible
SIMATIC WinCC
Plant Asset Management - "Products for intelligent maintenance"
Powerful, Scalable Visualization with Great Ease of Operation
SIMATIC WinCC visualization system
The SIMATIC WinCC visualization system has received significant functional expansion in the latest Version 7.0. The fully scalable visualization system now offers operation according to Windows Vista, simple language switching, powerful analytical functions and an integrated Microsoft SQL server archive database. In the standard packages the number of power tags has been doubled from 256 to 512 and from 1024 to 2048.
Pfeil rechtsmore
Distributed Operator Control by SIMATIC WinCC with SIMATIC Thin Clients
A production plant should be equipped with five distributed operator terminals. All data should be stored centrally on one server. The operator terminals are located at different locations in the production plant, even in rough environments. This example shows how SIMATIC Thin Clients can be used in combination with WinCC.
Pfeil rechtsDocumentation and program code
New Premium Add-ons for SIMATIC WinCC
New Premium Add-ons for SIMATIC WinCC
Four new Premium Add-ons expand the range of options for the SIMATIC WinCC SCADA system:
Historian CONNECT ALARM transfers alarms and events from WinCC and WinCC flexible stations to the SIMATIC IT Historian.
PM-OPEN IMPORT enables the user to import WinCC flexible archives automatically into the WinCC System.
WinCC powerrate provides the basis for continuously reducing energy consumption, thus lowering energy costs.
B.Data is a modular and industry-independent energy management and operation information system for industrial plants.
Pfeil rechtsAdd-ons
Page:   1  |  2
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use