Deutsch
Sitemap | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support  |  About Us
Login | Register
[Advanced]
Publications
Press Center
Analyst Relations
Events & Trade Shows
Newsletter
Central Topics
PROFINET
Drive Technology
Automation Systems
SIMATIC Industrial Automation Systems
SIMOTION Motion Control System
HMI Systems
MES Systems
PC-based Automation
Communication / Networks
Low-Voltage Controls and Distribution
Process Automation
Sensors
Power Supplies
Safety Integrated
Services

Human Machine Interface Systems (HMI)

SIMATIC HMI, the human machine interface, tells you what's going on where and lets you make the right decisions.
SIMATIC Touch Panel 177B 4" - Small panel with widescreen display
'SIMATIC Touch Panel 177B 4' - Small panel with widescreen display
The new TP 177B 4" has a 4.3" widescreen display in 16:9 format. Despite its extremely compact installation format, it offers approximately one third more visualization surface than comparable devices on the market. Performance and quantity structure correspond to the TP 177 6" color PN/DP.
more
SIMATIC Basic Panels -  Budget-priced specialists for simple operator input
SIMATIC Basic Panels -  Budget-priced specialists for simple operator input
There are plenty of operator input tasks that do not absolutely require the functionality of the SIMATIC Panels, but that do require the user-friendliness and the quality of SIMATIC. At the same time, a large display can be useful for simple applications. Siemens now offers SIMATIC Basic Panels at a favorable price for these tasks.
Pfeil rechtsmore
SIMATIC HMI devices in all-round IP 65 - for swivel- or pedestal-mounting
SIMATIC HMI devices in all-round IP 65 - for mounting on swivels or pedestals
The SIMATIC Flat Panel 15" PRO, SIMATIC THIN CLIENT 15 " PRO and SIMATIC MP 377 15" PRO devices are presented in an IP65-rated enclosure - protected all around against dust and water jets. The ready-to-run devices can be easily attached from the top or the bottom on support arm systems (swivel arms) or pedestals.
Pfeil rechtsmore
SIMATIC WinCC – Leading Visualization System with More Operator Convenience
SIMATIC WinCC Version 7.0
SIMATIC WinCC Version 7.0 provides complete HMI functionality under Windows XP, Vista and Windows Server 2003 for all industries - whether for demanding single-user applications or complex multi-user solutions. With Version 7.0, the multifarious graphic possibilities of the latest Microsoft Windows Vista operating systems are consistently utilized in order to improve the software ergonomics and operational reliability. Based on WinCC, more WinCC options and WinCC add-ons are available.
Pfeil rechtsmore
New Brochures for SIMATIC HMI
Brochure 'SIMATIC Panels'
Updated brochures on SIMATIC HMI are now available in English and German:
SIMATIC Panels
SIMATIC WinCC flexible
SIMATIC WinCC
Plant Asset Management - "Products for intelligent maintenance"
Page: 1  |  2  
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use