English
Sitemap | Kontakt | Index
Home  |  Produkte & Lösungen  |  News Center  |  E-Commerce  |  Support
Login | Registrieren
[Erweitert]
Neu im Web
Rack PC 547B
Zentrale PC IO-Peripherie
Box PC 627B
Rack PC 847B
Microbox PC 427B
Veröffentlichungen
Events & Messen
Newsletter

Neu im Web von SIMATIC PC

Archiv

Aktuelle Veränderungen und Neuigkeiten unseres Webauftrittes.
SIMATIC PC current
Industrie-PCs für dezentrale Bedien- und Visualisierungslösungenweiterführender SprungIndustry PCs for distributed operator control and visualization solutions
In the case of the SIMATIC Panel PC 677B, the operating unit can be used up to 30 meters away for purposes of remote control by means of DVI and USB. The same applies to additionally connected Flat Panel Monitors in the case of SIMATIC Box and Rack PCs. You can even achieve distances of up to 100 meters and more with SIMATIC Thin Clients in PROFINET/Industrial Ethernet networks.
SIMATIC Microbox PC 427B mit Schiffbauzulassungweiterführender SprungCustomized-PCs – tailored to your requirements
Whether we're talking about a PC to suit your machine design, a PC system with additional I/O and plugged expansion cards or a complete turnkey operator station solution: SIMATIC PCs from our Customization Center give you exactly what you want in the highest quality and with long-term availability. The portfolio comprises multiple hardware and software adjustments, individual service and support concepts and optimized logistics concepts.
SIMATIC Microbox PC 427B with marine approvalcontinuing jumpEmbedded Industrial PC with marine approval
The rugged SIMATIC Microbox PC 427B with a CompactFlash memory has been awarded marine approval certificates by the most important organizations: Germanische Lloyd (GL); Bureau Veritias (BV); Lloyds Register of Shipping (LR); American Bureau of Shipping (ABS); Det Norske Veritas (DNV); Nippon Kaiji Kyokai (NKK). This means that this ultra-compact, fanless and maintenance-free IPC can now also be deployed in shipbuilding.
System-tested functional expansions for SIMATIC PCsweiterführender SprungAchieve your goal more quickly!
A whole series of system-tested functional expansions is now available for SIMATIC PCs. It includes serial or LAN interfaces, analog and digital inputs/outputs, graphic expansions, as well as interfaces for PROFIBUS and PROFINET. The pre-evaluated PC modules facilitate considerable time and cost savings – especially when commissioning. The industrial PCs are supplied with the function card plugged in and are completely tested regarding their functionality and EMC.
SIMATIC PC - First industrial PC range with PROFINET onboardweiterführender SprungFirst industrial PC range with PROFINET onboard
The PROFINET interface integrated on the mainboard of the new SIMATIC PCs offers more networking options and saves one slot for other PC cards. The integrated 3-port switch facilitates the flexible and easy assembly of line or tree topologies. Simultaneous realtime and IT communication such as TCP/IP is supported on a single line.

weiterführender SprungMore space in the control cabinet using industrial PC with book mounting
The new book-mounting kits enable the SIMATIC Box PCs to be installed with the smallest surface in the control cabinet, thus saving valuable installation space. When these kits are used, the interfaces are easily accessible on the front of the Box PC. Alternatively the Box PCs can also be book-mounted with interfaces facing down/up and wall-mounted with bracket fastening.
continuing jumpClosing the gap
The new Panel PC 577B is the last Panel PC-series to be innovated. Performance and ruggedness at a most attractive price are the main characteristics of this PC series.
The SIMATIC Box PC 827B is an industrial PC featuring the latest Intel Core 2 Duo technology.continuing jumpMaximum Performance and Flexibility
The new SIMATIC Box PC 827B includes 5 PCI/PCIe slots for expansion modules and features powerful Intel® Core™2 Duo processors. All interfaces and function elements are accessible from the front. Its availability extends from 3 to 5 years and it offers sufficient system performance for highly sophisticated measurement and control or HMI applications.
SIMATIC PC – mehr Qualität und Sicherheitcontinuing jumpTrust is good, quality is better!
To ensure reliable compliance with technical specifications and CE/UL conformity, SIMATIC industrial PCs are developed and produced in-house by Siemens in Germany. Internal test laboratories and more than 50 tests guarantee the products’ high quality. Convince yourself.
High-performance Rack PC 847B with Intel Core2 Duo processor and high expandability - more industrial PCcontinuing jumpRack PC with Core2 Duo power: powerful and flexible!
The new SIMATIC Rack PC 847B offers the high computing power of the latest Intel generation of Core2 Duo processors and extensive expansion options with either eight or eleven PCI/PCI-Express slots.
Press release
Broschure
Video
Flyer
Drucken
   

© Siemens AG 2001-2008  - Impressum - Datenschutz - Nutzungsbedingungen